| Current | Pitch | Resin | Wire Gauge |
|---|---|---|---|
| Up to 16.0A | 2.50, 5.00mm | V0, V2, Glow Wire | 26 to 16 AWG |
Automation-Ready RAST Connectors
High-volume crimp connector wiring is slow, labor intensive and prone to human error, while complex harnesses increase the risk of mis‑mating and assembly mistakes. Design engineers for appliances and HVAC systems must also mitigate environmental stresses, including heat, vibration and moisture ingress.
A connector system that supports fast, automated, repeatable wire termination reduces manual labor and significantly lowers crimp-related errors. Built-in mechanical safeguards are necessary to help prevent incorrect mating during production. Additionally, appliances and HVAC applications require robust connector systems designed for demanding electrical and environmental conditions.
Molex RAST Connectors provide an exceptional solution with insulation displacement technology (IDT) mass‑termination that enables simultaneous multi‑wire insertion, reducing manual labor and minimizing crimp‑related errors. RAST Connectors also provide keying, polarization and color‑coding options to ensure each connector only mates with its intended header for direct PCB mating. With Glow Wire‑compliant housings and high‑retention IDT contacts, RAST connectors enable durable, vibration‑resistant performance with compliance to global appliance safety standards. This ensures long‑term reliability even in harsh operating environments.
RAST Connector Selection Guide
Compare RAST Connectors
| Pitch | Current Range | Circuits | Wire Gauge | Mating Type | |
|---|---|---|---|---|---|
| RAST 2.5 | 2.50mm | 2.0 to 4.0A | 2 to 20 | 24 to 22 AWG | Direct to PCB or through header |
| RAST 5 | 5.00mm | 4.0 to 16.0A | 2 to 12 | 22 to 16 AWG | Through header only |
| RAST R Power | 5.00mm | 6.0 to 10.0A | 2 to 12 | 22 to 18 AWG | Direct to PCB or through header |
| RAST Power | 5.00mm | 6.0 to 10.0A | 2 to 12 | 22 to 18 AWG | Direct to PCB or through header |
| RAST R5 | 5.00mm | 4.0 to 16.0A | 1 to 10 | 20 to 16 AWG | Through header only |
| RAST Crimp | 5.00mm | 10.0 to 20.0A | 2 to 6 | 18 to 14 AWG | Through header only |
Features and Benefits
Featured Videos
Applications by Industry
Lighting
Countertops
Coffee machines
Dishwashers
Clothes dryers
Hair dryers
Irons
Microwaves
Ovens
Refrigerators
Toasters
Vacuum cleaners
Washing machines
Air conditioners
Heat pumps
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are RAST Connectors?
RAST Connectors are insulation displacement technology (IDT) wire-to-board connector systems that deliver superior quality and reliability for appliance harnesses and more. These connectors enable fast, repeatable terminations without the need for stripping wires, reducing assembly time and labor costs. With a broad range of current ratings and position sizes, RAST Connectors support both low-power and signal, and high-current applications, making them versatile across appliances, HVAC systems and automotive lighting markets. Additionally, RAST connectors comply with stringent safety requirements, including Glow Wire and flammability standards.
What is insulation displacement technology (IDT)?
Insulation displacement technology (IDT) is a wire termination technique in which an insulated wire is pressed into a terminal slot smaller than the conductor diameter, displacing the insulation and forming an electrical contact between the terminal and conductor. IDT enables fast, reliable and consistent wire termination without the need for wire stripping, crimping and terminal insertion processes.
What is the difference between RAST 2.5 and RAST 5 Connectors?
The main difference between RAST 2.5 and RAST 5 connectors is their pitch and current capacity. RAST 2.5 connectors have a 2.50mm pitch, making them more compact and suitable for low-power applications. RAST 5 connectors have a 5.00mm pitch, supporting larger wires and higher current capacities, ideal for medium- to high-power applications.
What is the unique feature that led to the development of RAST R5 Connectors?
The unique feature is RAST R5 Connectors’ ability to handle higher current capacities, facilitated by a 5.00mm pitch which allows for larger wire gauges and more robust power connections suitable for high-power applications. RAST R5 Connectors also feature a unique internal latch design.
What is the difference between direct and indirect mating?
Direct mating connects the receptacle and PCB, whereas indirect mating occurs between receptacles and headers.
Can RAST 2.5, R-Power and RAST Power Connectors be mated with RAST 2.5 headers?
Yes, RAST 2.5, R-Power and Power Connector options can be mated with RAST 2.5 headers.
Do RAST 2.5 and RAST 5 Connectors offer vertical and right-angle header options?
RAST 2.5 Connectors offer vertical options while RAST 5 Connectors feature both vertical and right-angle header options. These configurations provide flexibility in PCB layout and cable routing for various applications.
Are RAST Connectors suitable for automotive applications?
Yes, RAST Connectors are suitable for automotive applications, particularly automotive lighting. Series 93806 within the RAST 2.5 family meets the LV214 standard within the automotive industry and offers tin- and gold-plating options.
What industries use RAST Connector systems?
RAST Connectors support a wide range of industries, including home appliances, HVAC and automotive systems. Compact and Glow Wire rated, these connectors enable high-reliability connectivity for applications such as washing machines, refrigeration, HVAC equipment, PCB control units, sensors and other appliance subassemblies where secure, standardized connections are essential.
What current ratings are available for RAST Connectors?
RAST Connectors are available in 2.0 to 20.0A depending on the RAST Connector family. Please consult our product reference guide for more product specifications.