Skip to main content

ArcArrest Connector System

Incorporating many options and components into a smooth, contoured design, the Woodhead ArcArrest 30.0 and 60.0A Switch-Rated Connector System delivers the simplest and fastest way to de-energize industrial machines and equipment while under load and perform lockout/tagout operations.

Product Highlights


Current: 
30.0 and 60.0AType 4X and IP69K

Features and Benefits


Visually De-Energize Equipment:

The Woodhead ArcArrest Connector System, with 30.0 and 60.0A options, delivers the simplest and fastest way to de-energize industrial machines and equipment. There is visual proof — by the plug being separated from the receptacle — that power has been removed.

Line-of-Sight Disconnect:

The Woodhead ArcArrest Switch-Rated Connector System is the local means of disconnect for industrial machinery as required by the National Electrical Code (NEC) and Occupational Safety and Health Administration (OSHA).

Lockout Tagout:

Lockout provisions in the plug and receptacle allow for fast, positive compliance with OSHA requirements for lockout/tagout (LOTO) safety.

Arc Flash Protection:

The Woodhead ArcArrest receptacle protects workers from arcing energy by maintaining a connection with the plug during connection or disconnection.

Type 4X and IP69k rated:
- Eliminates ingress of dust and water in a variety of harsh industrial environments
- Sealing is automatic when connected
- Achieves sealing while disengaged with closed receptacle lid and plug cap

Inclusion of options such as Max-Loc cord-grip technology, finger drawplates, lock-out holes and plug caps in a smooth, contoured design:
- Reduces user costs and simplifies ordering
- Delivers enhanced durability for use in the toughest industrial application

All critical components are manufactured from engineered thermoplastics:
- Delivers unmatched strength and complete UL material compliance
- Eliminates nylon components prone to moisture absorption and dimensional instability

Laser labelling:
- Provides a clean and permanent record of certifications and specifications
- Greatly reduces the harboring of bacteria and dirt in the label versus an adhesive label
- Adhesive labels are susceptible to falling off

Spring-loaded, silver alloy contacts:
- Provides the connector system with switching capabilities

Overview


The Woodhead ArcArrest Connector System consists of plugs and receptacles that provide the safety and functionality of a switch. Plugs and receptacles listed under UL 2682 can operate as switches and be used to disconnect equipment, even while energized, due to its unique silver-alloy contact tips.

In manufacturing facilities, there are severe repercussions for servicing equipment that has not been locked out. The ArcArrest Connector System provides visual proof that power has been removed (i.e., the plug is separated from the receptacle). Simple lockout provisions in the plug and receptacle allow for fast and positive compliance with U.S. Occupational Safety and Health Administration (OSHA) requirements for lockout/tagout (LOTO) safety.

Applications by Industry


Electrical and Power:
Conveyors
Packaging machines
Power distribution
Process equipment
Pumps
Welding receptacles

This is not a definitive list of applications for this product. It represents some of the more common uses.

Additional Info


    Application Brief (PDF)


    Brochure (PDF)


    Datasheet (PDF)


    Published Article