Skip to main content

FTTA/PTTA Antenna Custom Optic Cables

Hybrid FTTA (Fiber-to-Antenna)/PTTA (Power-to-Antenna) Custom Optic Cable Solutions help maximize tower real estate when installing or upgrading cell tower sites.

Product Highlights


Fiber Count:Mode:
1 - 24Singlemode, Multimode

Features and Benefits


IP-LC; FullAXS; R2CT; OCTIS; Inline Sealing Glands; Custom Configurable Designs

Utilizing industry standard connectors accommodates multiple radio types/brands.

Hybrid solutions that combine power and fiber in one cable assembly

  • Reduces upgrade and installation costs
  • Maximizes tower real estate
  • Reduces amount of cable assemblies in the tower
  • Custom configurable designs available

IP-rated designs, UV-treated cables, Armored hybrid cable

Available rugged features enable cable assemblies to withstand harsh environments and outdoor applications. Provides protection from rodents.

Sealed and standard components available:
Inline and direct-connect sealing components accommodate exposed and enclosed connections

Custom configurations to support connection between base band unit and multiple remote radio heads:
Delivers value-add engineering services to accommodate specific tower needs. Relieves the need for extensive cable management techniques

Overview


Current plug-and-play solutions on the market require multiple cable assemblies in a telecommunication tower to power up and provide data connection between the remote radio units (RRUs) and the base band unit (BBU)/power-and-signal distribution box. Molex FTTA/PTTA Hybrid Cable Solutions can connect multiple RRUs and power-to-signal distribution boxes with one assembly and maximize tower real estate, freeing up space for additional equipment.

Currently, telecommunication operators have to install multiple cable assemblies in towers, taking up a great deal of time and increasing labor costs. Molex FTTA/PTTA Cable Assemblies enable faster installation times and reduced man-hours required to update or install RRUs in a cell tower.

Applications by Industry


Telecommunications:
Cell tower applications
Wireless long haul

This is not a definitive list of applications for this product. It represents some of the more common uses.

Additional Info


    Datasheet (PDF)