Skip to main content

Optical Solutions

Optical Fiber

Custom and standard optical fiber delivers dimensional control and tight tolerances that are designed to withstand harsh-temperature, chemical and radiation environments.

Features and Benefits


Custom draws available:
Provides design flexiblity for all applications, environmental conditions and wavelengths

Tight tolerances:
Achieves better concentricity and positioning of optical fiber in any termination type

Drawing of fibers less than 50 microns to over 2100 microns diameter:
Provides the ability to draw desired optical fiber sizes

In-house manufacturing capabilities:
Enables the custom production of deep-UV, NIR and broad-spectrum fibers

Strong, durable fibers:
Excellent for harsh temperature, chemical, and radiation environments

A variety of jacketing materials including Nylon, Hytrel and Tefzel:
Provides design and application versitility

High-power fibers:
Ideal for industrial and medical applications

Overview


Polymicro Technologies optical fibers are available in a variety of standard and specialty options; tight-tolerance, standard multimode step-index fibers are one example. Custom fibers, sizes, jackets and coatings are available, including dual-cladding with numerical apertures ranging from 0.11 to 0.66. Polymicro broad-spectrum fibers are designed for use in ultraviolet, visible, near- and mid-infrared ranges.

Unique fiber shapes and sizes are easily accommodated at our in-house glass facility. Molex will collaborate with preform manufacturers to provide polyimide-coated, single-mode or graded-index fibers. Customers may also provide their own preforms and Molex will draw and buffer the fiber using in-house or customer-supplied coatings. Fiber coatings may be UV-cured, thermally cured or extruded.

Frequently Asked Questions


What is specialty optical fiber?
Typically, specialty fiber refers to non-telecommunication optical fiber. It is usually designed for the transfer of power rather than data. For Molex specifically, we manufacture step-index multimode fused silica optical fiber.  We also manufacture some atypical telecommunication fiber (such as high-temperature or metal-coated fibers).

How do I know which type of fiber to choose for my wavelength range and application?
The short answer is to simply give us a call! Per datasheets, fibers are specified for operation at a range of wavelengths; however, just because a fiber can operate in that wavelength range doesn’t necessarily mean it is the best choice for your application. We need to take many details into consideration, such as launch conditions, environmental factors and assembly specifications. We are here to help you make the correct decision. 

Where are your fibers manufactured?
All our fibers are manufactured in a state-of-the-art draw facility located in Phoenix, Arizona. As glass can be sensitive to atmospheric water, the low humidity of the desert area serves as an ideal location for fiber production.

Are custom optical fibers available?
Yes! In addition to our off-the-shelf options, our customization options include dimensions of the core/clad/buffer/jacket, numeric aperture, wavelength optimization and different cladding/buffer/jacket types. We can even customize the shape of the core for applications that require homogenization or a non-circular input profile.  

Resources


    Datasheet (PDF)