Skip to main content
Image

Multi-Port RF Coaxial Cable-to-Board Connectors

Avoid I/O coax connection failure in high-vibration environments with rugged and compact MPRF connectors.

Configurations Pitch  
4, 6, 8 ports 3.75mm High-vibration environments

Features and Benefits


Portable medical and smart devices require that interconnects must miniaturize – without sacrificing performance. Molex Multi-Port RF (MPRF) Coaxial Cable-to-Board Connectors minimize your PCB footprint, with high density in a small package.

Unlike some smaller connectors, Molex MPRF solutions can withstand vibration that can cause terminals to twist or move. Dual side latches help ensure a reliable, secure I/O connection with a 1.00mm contact wipe. The ruggedized housing provides further protection against high-vibration environments. With 4-, 6- and 8-port configurations, Molex can design a custom solution that exactly meets your application’s needs.

 


4-, 6- and 8-port configurations available
Offers design flexibility for applications with space restrictions

One-piece cable block with removable, snap-in contacts
Provides cost savings via simple installation for customers who prefer to terminate assemblies themselves

Robust outer nylon shell
• Withstands a minimum of 500 mating cycles
• Maintains secure connections that support cable weight

Contact wipe of 1.00mm nominal
Ensures high mating cycles and proper engagement under vibration

Integrated shell with dual latch
Enhances strain relief by preventing cable terminations from “rocking” within the mating interface

Non-magnetic versions available
Provides relative permittivity close to 1.0 and high signal-to-noise ratio (SNR) for imaging systems in medical and aerospace applications requiring non-magnetic solutions

Frequency range DC to 6 GHz
Supports a broad range of potential applications

3.75mm-pitch, high-density compact array
Accepts 2.10mm cable diameters (RG-316) for PCB space savings

Datasheets and Guides


    Digital Product Board (PDF)


Applications by Industry


Test and measurement equipment

Imaging
Patient Monitor

Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.